KIL_L_VM4_Strt_Stanchion
KIL_L_VM4_Strt_Stanchion

VM4H105S5R1G - VM4 Series - 100W Metal Halide 480V - 1-1/2" Stanchion Mount - Type I Glass Refractor and Guard

Brand:

Killark

Catalog ID:

VM4H105S5R1G

VM4 Series - 100W Metal Halide 480V - 1-1/2" Stanchion Mount - Type I Glass Refractor and Guard

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy with baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection.
  • All external hardware – 316 stainless steel.
  • Guards – painted copper-free aluminum alloy or 316SS for 7-3/4” glass optics and Enclosed Reflectors.
  • Spin-top Refractor Guards are Plated Steel.
  • Reflectors – lightweight, corrosion resistant fiberglass reinforced polyester, or copper-free aluminum.
  • Seven mounting splice box types
  • Pendant, Flex Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Quartz auxiliary, HPS instant restart, Ballast Protectors
  • Normally shipped as components for fast delivery, or may be ordered factory assembled with or without lamps.
  • Options for fuses and quick disconnect

The VM4 Series is a low bay and high bay HID luminaire. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
Metal Halide
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion Straight 90°
Optic Type
Glass Type I Refractor
Series
VM4
UPC
783936032818

Dimensions

Hub Size
1-1/2"

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
480 VAC
Wattage
100 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
1