KIL_L_VM4P170NR_VM5
KIL_L_VM4P170NR_VM5

VM5S205

Brand:

Killark

Catalog ID:

VM5S205

VM5 Series - Aluminum 200 Watt High Wattage High Pressure Sodium Light Fixture (Lamp Not Included) - Optic Thread Size 7-3/4 Inch - 480V At 60Hz.

The VM5 Series HID High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
Series
VM5
UPC
783936966816

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
480 VAC
Wattage
200 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
1