KIL_L_MBL701_VM2
KIL_L_MBL701_VM2
Discontinued

VQ2F8419 - VQ2F Series - Aluminum 84 Watt Compact Fluorescent Light Fixture (Two 42W Lamps Included) - 120VDC - Optic Thread Size 7-3/4Inch

Brand:

Killark

Catalog ID:

VQ2F8419

VQ2F Series - Aluminum 84 Watt Compact Fluorescent Light Fixture (Two 42W Lamps Included) - 120VDC - Optic Thread Size 7-3/4Inch.

  • World Voltage Ballast 120 through 277 VAC 50/60Hz
  • Six mounting splice box types: Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Elevated ambients to 55°C 13W – 64W
  • Two lamp models have 2 ballasts for separate switching or system redundancy
  • Normally shipped as components for fast delivery, or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect
  • Tank assemblies include quad-pin lamp

The VQ1F Series is a low profile low bay energy efficient Compact Fluorescent. The design of the VQ1F makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Compact Fluorescent
Lumen Range
5,001-10,000 lm
Lumens
6400
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
Series
VQ2F
UPC
783936095394

Electrical Ratings

Lumens Per Watt
76.2
Voltage Rating
120 VDC
Wattage
84 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
1