text.skipToContent text.skipToNavigation

VTGG1-S

by Killark 

Catalog ID: VTGG1-S

V Series - Silicone Globe Gasket For 100 Watt Light Fixtures

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

Globe gasket.

Product Details

General

Application For use with V Series lighting.
Color Red
Material Silicone
Number of Lamps 0
Type Gasket
UPC 783936820057

Dimensions

Gross Weight with Packaging 0.5

Resources/Downloads