text.skipToContent text.skipToNavigation

VUHG-1-100

by Killark 

Catalog ID: VUHG-1-100

100W V Series Incandescent - Ceiling Mount with VGH Splice Box - Dead End - 1/2" Hub

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Medium Base
Light Source Incandescent
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Ceiling
Optic Type Glass Globe - Clear
Series V Series
UPC 783936824284

Dimensions

Hub Size 1/2"

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC
Wattage 150 W

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_Vxxxx-x-100
IES file
KIL_Vxxxx-x-100-S
IES file