HUBBELL
KIL_L_KFLCG-With_Note
KIL_L_KFLCG-With_Note

KFLCG - KFLC Series Guard

Brand:

Killark

Catalog ID:

KFLCG

KFLC Series Guard

A stainless steel guard for use with the KFLC Series fixtures.

Product details

General

Catalog Number

KFLCG

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Series

KFLC

Type

Guard

UPC

783936112541

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads