text.skipToContent text.skipToNavigation

VMAG25S

by Killark 

Catalog ID: VMAG25S

VM Series 7-3/4" Stainless Steel Guard - Lo Watt

VM Series Optic

$125.39 USD

$125.39 USD

Product Details

General

Material Aluminum, Copper Free (less than 4/10 of 1%)
Series VM
UPC 783936786704

Dimensions

Weight 1.5 lb

Resources/Downloads