text.skipToContent text.skipToNavigation

EAC

by Killark 

Catalog ID: EAC

Adapter Mounting Cap For H Series

  • Nickel Plated for Corrosion Resistance
  • The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

    Product Details

    General

    Color Metallic
    Finish Type Powder Epoxy Paint
    Series Double Pole/Single Throw
    Style Screw Terminal
    Type Adapter General Purpose
    UPC 783936103990

    Electrical Ratings

    Amperage Rating 10/20 A
    Voltage Rating 250/125 VAC

    Resources/Downloads