KIL_L_EZB2
KIL_L_EZB2

EZB3-SF - EM/EB/EQ Series - Bracket Mounting Box - Hub Size 1 In- Silicon Free

Brand:

Killark

Catalog ID:

EZB3-SF

EM/EB/EQ Series - Bracket Mounting Box - Hub Size 1 In- Silicon Free

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Series
EZ
UPC
783936122120

Dimensions

Hub Size
1"

Logistics

Carton Quantity
1