KIL_L_EZX2
KIL_L_EZX2
Discontinued

EZX2-SF - E Series - Ceiling Mounting Box - Hub Size 3/4 In- Silicon Free

Brand:

Killark

Catalog ID:

EZX2-SF

E Series - Ceiling Mounting Box - Hub Size 3/4 In- Silicon Free.

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Series
EZ
UPC
783936039336

Dimensions

Hub Size
3/4"

Logistics

Carton Quantity
1