text.skipToContent text.skipToNavigation

KFCB

by Killark 

Catalog ID: KFCB

KF Series - Heavy Duty Cast-Iron Crossarm Fitting For Horizontal Trunnion

Heavy duty cast-iron crossarm fitting for horizontal trunnion.

Product Details

General

Application For use with KF Series lighting.
Color Bronze
Finish Type Powder Epoxy Paint
Material Steel
Type Cross Arm Fitting For Horizontal Trunnion
UPC 783936990811

Dimensions

Dimensions 7.375 in x 7.375 in x 7.75 in
Gross Weight with Packaging 3.2
Height 7.75 in
Length 7.375 in
Width 7.375 in

Logistics

Carton Quantity 5

Resources/Downloads