text.skipToContent text.skipToNavigation

KFWB

by Killark 

Catalog ID: KFWB

KF Series - Heavy Duty Wall Mount And/Or Pipe Clamp Fitting - Clamps 2 Inch Thru 2-1/2 Inch Pipe

Heavy duty wall mount and/or pipe clamp fitting. Clamps 2" pipe (2-3/8" o.d.) thru 2-1/2" pipe (2-7/8" o.d.).

Product Details

General

Application For use with KF Series lighting.
Color Bronze
Finish Type Powder Epoxy Paint
Material Steel
Type Wall/Pipe Bracket
UPC 783936991054

Dimensions

Dimensions 7.375 in x 7.375 in x 7.75 in
Gross Weight with Packaging 9
Height 7.75 in
Length 7.375 in
Width 7.375 in

Resources/Downloads