KIL_L_MBX-2
KIL_L_MBX-2

MBX-2 - MB Ceiling Mounting Bracket - Hub Size ¾"

Brand:

Killark

Catalog ID:

MBX-2

MB Series Aluminum Ceiling Mounting Bracket - Hub Size ¾".

3/4" ceiling mounting bracket for MB/MBL series

Product details

General

Application
For use with MB Series lighting.
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Series
  • MB
  • MBL
Type
Aluminum Ceiling Mounting Bracket
UPC
783936998855

Dimensions

Dimensions
9.25 in x 8.75 in x 2 in
Gross Weight with Packaging
2.19
Height
2 in
Hub Size
3/4"
Length
9.25 in
Width
8.75 in

Resources and downloads

Customer Notices