KIL_L_NV2_Pendant_Box
KIL_L_NV2_Pendant_Box

NV2AG - NV2 Series 3/4" Pendant Splice Box Gray

Brand:

Killark

Catalog ID:

NV2AG

NV2 Series 3/4" Pendant Splice Box Gray

Pendant splice box includes a 316 stainless steel set screw at the conduit connection.

Product details

General

Application
For use with NV2 Series lighting.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Fixture Type
Signal luminaire
Material
Polyester, Fiberglass Reinforced
Mounting Type
Pendant
Series
NV
Type
Non-Metallic Pendant Mount Splice Box
UPC
783936009544

Dimensions

Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.45
Height
4 in
Hub Size
3/4"
Length
5 in
Width
5 in