KIL_L_NV2_Ceiling_Box
KIL_L_NV2_Ceiling_Box

NV2XG - NV2 Series Ceiling Mount Splice Box - 3/4" NPT - Gray

Brand:

Catalog ID:

NV2XG

NV2 Series Ceiling Mount Splice Box - 3/4" NPT - Gray

Ceiling box volume is 24 cubic inches.

Product details

General

Application
For use with NV2 Series lighting.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Polyester, Fiberglass Reinforced
Mounting Type
Ceiling
Series
NV
Type
Non-Metallic Ceiling Mount Splice Box
UPC
783936009551

Dimensions

Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.7
Height
4 in
Hub Size
3/4"
Length
5 in
Width
5 in