text.skipToContent text.skipToNavigation

VGC-2

by Killark 

Catalog ID: VGC-2

VGC Series - VSL Splice Box - Ceiling Mount - Hub Size 3/4 In

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

Ceiling mount splice box for V Series.

Product Details

General

Application For use with V Series lighting.
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Ceiling
Number of Lamps 0
Series
  • V Series
  • VSL
Type Aluminum Ceiling Mount Splice Box
UPC 783936750040

Dimensions

Dimensions 6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging 0.37
Height 5.5 in
Hub Size 3/4"
Length 6.88 in
Width 3.75 in

Logistics

Carton Quantity 5

Resources/Downloads