text.skipToContent text.skipToNavigation

VLJX-1M

by Killark 

Catalog ID: VLJX-1M

1/2" X Type, Iron Medium Round Outlet Box

VJ series outlet boxes are for standard and hazardous locations. Its round shape is available in three depths, for use as splice boxes and for hanging pendant fixtures. Optional thread hub or blank covers are available.

Product Details

General

Finish Type Powder Epoxy Paint
Hub Pattern X
Material Iron
Series VJ
Type Outlet Box
UPC 783936077093

Dimensions

Hub Size 1/2"

Certifications and Compliance

CSA File Number LR11852
UL File Number E30107 & E3397

Logistics

Carton Quantity 15

Resources/Downloads