KIL_L_DBF4012
KIL_L_DBF4012
Discontinued

DBF28302 - DBF Series - Steel 28 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

Brand:

Killark

Catalog ID:

DBF28302

DBF Series - Steel 28 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicon rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish.

Product details

General

Application
LINEARLITE DBF fluorescent fixtures are designed for general and task lighting of areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions resulting in the creation of a Class I, Division 2 or Class II or III, Div. 1 or 2 hazardous location as defined in the NEC. Also for lighting non-hazardous wet locations indoors and outdoors.
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
T5
Light Source
Linear Fluorescent
Material
Steel
Mounting Type
Pendant
Operating Cycles
10,000 hrs
Optic Type
Glass Lens
Series
DBF
Type
Steel Fluorescent Fixture
UPC
783936121734

Dimensions

Dimensions
58 in x 16.13 in x 15.13 in
Gross Weight with Packaging
38
Height
15.13 in
Hub Size
3/4"
Length
58 in
Width
16.13 in

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
28 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads