KIL_L_DBF4012
KIL_L_DBF4012
Discontinued

DBF3212-WL - DBF Series 32W T8 Electronic Ballast with Lamp

Brand:

Killark

Catalog ID:

DBF3212-WL

DBF Series 32W T8 Electronic Ballast with Lamp

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

The DBF Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a powder painted 20 ga. steel housing that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
T8
Light Source
Linear Fluorescent
Material
Steel
Mounting Type
Pendant
Optic Type
Glass Lens
Series
DBF
UPC
783936026879

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
32 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads

Customer Notices

pdp.resources.Photometry