text.skipToContent text.skipToNavigation

DBF32152-EL

By Killark 

Catalog ID: DBF32152-EL

By Killark
Catalog ID:  DBF32152-EL
DBF Fluorescent Two Lamp 32W 347V - Electronic Ballast
  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

The DBF Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a powder painted 20 ga. steel housing that is suitable for harsh and hazardous environments.

Add to List

More Options

Where to Buy

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type T8