KIL_L_DBF4012
KIL_L_DBF4012
Discontinued

DBF4012 - DBF Fluorscent Two Lamp 40W Fluorescent 120V

Brand:

Killark

Catalog ID:

DBF4012

DBF Fluorscent Two Lamp 40W Fluorescent 120V

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

The DBF Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a powder painted 20 ga. steel housing that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
T12
Light Source
Linear Fluorescent
Material
Steel
Mounting Type
Pendant
Optic Type
Glass Lens
Series
DBF
UPC
783936101156

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
40 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads