KIL_L_LAL_SingAccess-2Trans_Lens
* Representative image
KIL_L_LAL_SingAccess-2Trans_Lens

LAL12030D - LAL Series LED Linear, Hazardous Rated 120 Watt, 120-277 VAC , 5000K, 15090 Lumens

Brand:

Killark

Catalog ID:

LAL12030D

LAL Series LED Linear, Hazardous Rated 120 Watt, 120-277 VAC , 5000K, 15090 Lumens

LAL Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LAL Series hold Quad Certification for installation all over the world having NEC, CEC, IECeX, and ATEX certifications.

Product details

General

Application
  • Linear LED Luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X, IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC/IEC.
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Lumen Range
15,001-25,000 lm
Lumens
15090
Material
Aluminum
Mounting Type
Pendant or Surface
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Optic Type
Polycarbonate Lens - Diffused
Series
LAL
UPC
783936123714

Dimensions

Hub Size
3/4"
Weight
36.5 lb

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
10.8
Voltage Rating
120-277 VAC
Wattage
120 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21
IP Rating
IP66