text.skipToContent text.skipToNavigation

LALC2027D

By Killark 

Catalog ID: LALC2027D

By Killark
Catalog ID:  LALC2027D
LAL Series LED Linear, Hazardous Rated 20 Watt, 12-24 VDC, 5000K, 2337 Lumens
  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models and 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • LALxE models have “built-in” battery backup for 90 minute emergency exit.
  • Shallow design minimizes profile in work areas with low ceiling heights
  • Diffuse Lens Standard to minimize glare.
  • Clear Lens available.
  • Polycarbonate Single Lens 18W to 60W, Double Lens model 34W to 120W.
  • Slot Back Design allows multiple mounting access points across length – slots can also be used with 5/16” or 8mm bolts & nuts.
  • 3 housing slots, 1 center back and 2 at 45°
  • Variety of mounting options including swivel brackets, wall, ceiling brackets, or beam clamps.
  • End Caps each have 2 mounting feet built-in plus a safety strap attachment point.
  • Standard unit End Caps each have a single ¾” NPT hub.
  • Fixture is furnished with one ¾” close-up plug and two ¾” to ½” reducers – provides out of the box ½” dead-end to ¾” feed-through flexibility.
  • Metric openings are available.
  • Standard LALs have one wiring Access Plate for easy access to driver leads.
  • Many Midpower LEDs blend light to simulate fluorescent tubes.
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000K (CCT) approx. 70 CRI.
  • Energy Savings – High lumens per watt.
  • LED Array Life – to 212,000 maintenance free hours to 70% initial lumens.
  • Ambient suitability -40°C to 65°C (see tables). 0°C to 50°C Ambient suitability for Emergency models.
  • Instant On – Including after power interruption.
  • World Voltage 120 - 277VAC 50/60Hz.
  • Solder-LESS LED Board Connections – Vibration Resistant.
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values – Industry Nomenclature for Hours of use to 70% of initial Lumens – TM-21 &