text.skipToContent text.skipToNavigation

LZ2N28330

by Killark 

Catalog ID: LZ2N28330

LZ2N Series - Non-Metallic 28 Watt Fluorescent Light Fixture (Three 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz - Hub Size 3/4 Inch NPT

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

Housing-one piece fiberglass reinforced polyester, NEMA 4X and IP66 rated. Lexan clear lens, impact resistant polycarbonate. Two 3/4" NTP aluminum hubs - one at each end (includes one 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexib

Product Details

General

Application LINEARLITE rugged non-metallic fluorescent fixtures are suitable for wet, harsh, and hazardous locations. Use where enclosed and gasketed fixtures are required to withstand exposure to moisture, dust, and corrosives. The LZ2N Series can also be used in Cl
Color White
Finish Type Natural
Lamp Type T5
Light Source Linear Fluorescent
Material Polyester, Fiberglass Reinforced
Mounting Type
  • Pendant
  • Surface
Number of Lamps 0
Optic Type Polycarbonate Lens - Clear
Reflector Type Steel Reflector
Series LZ2N
Type Non-Metallic Fluorescent Fixture
UPC 783936395142

Dimensions

Dimensions 4.5 in x 1 in x 6.5 in
Gross Weight with Packaging 21
Height 6.5 in
Length 4.5 in
Width 1 in

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC
Wattage 28 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating IP66

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_LZ2x283
IES file