text.skipToContent text.skipToNavigation

LZ2N32230

By Killark 

Collection Name: 

Catalog ID: LZ2N32230

By Killark
Collection Name: 
Catalog ID:  LZ2N32230
LZ2N Series - Non-Metallic 32 Watt Fluorescent Light Fixture (Two 4-Footlamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz - Hubsize 3/4 Inch NPT
  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long co