KIL_L_LZ2N_4ft
KIL_L_LZ2N_4ft

LZ2N40204 - LZ2N Series- 40W 277V - 4' 2-Lamp T-12 Electronic, Medium Bi-Pin Start 50°F 40W/60°F 34W

Brand:

Killark

Catalog ID:

LZ2N40204

LZ2N Series- 40W 277V - 4' 2-Lamp T-12 Electronic, Medium Bi-Pin Start 50°F 40W/60°F 34W

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Lamp Type
T12
Light Source
Linear Fluorescent
Material
Polyester, Fiberglass Reinforced
Mounting Type
  • Pendant
  • Surface
Optic Type
Polycarbonate Lens - Clear
Series
LZ2N
UPC
783936395203

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
40 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66

Logistics

Carton Quantity
1