text.skipToContent text.skipToNavigation

LZ2N40208

By Killark 

Catalog ID: LZ2N40208

By Killark
Catalog ID:  LZ2N40208
LZ2N Series- 40W 230V @ 50Hz- 4' 2-Lamp T-12 Electronic, Medium Bi-Pin Start 50°F 40W/60°F 34W
  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-me