KIL_L_LZ2SE_4ft_stainless
KIL_L_LZ2SE_4ft_stainless

LZ2S28230 - LZ2S Series, Stainless Steel, 28W Fluorescent Light Fixt (Two 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"

Brand:

Killark

Catalog ID:

LZ2S28230

LZ2S Series - Stainless Steel 28 Watt Fluorescent Light Fixture (Two 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz -Hub Size 3/4 Inch NPT

  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.

NEMA 4X and IP66 rated stainless enclosure with Lexan impact resistant polycarbonate lens. Two 3/4" NPT stainless hubs - one at each end (includes aluminum 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 stainless bushings furnished in top of fixture for threaded rod.

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Lamp Type
T5
Light Source
Linear Fluorescent
Material
Polyester, Fiberglass Reinforced
Mounting Type
  • Pendant
  • Surface
Number of Lamps
0
Optic Type
Polycarbonate Lens - Clear
Series
LZ2S
Type
Stainless Steel Fluorescent Fixture
UPC
783936395678

Dimensions

Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
20.6
Height
6.5 in
Length
4.5 in
Width
1 in

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
28 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66