text.skipToContent text.skipToNavigation

LZ2S28330

by Killark 

Catalog ID: LZ2S28330

LZ2S Series - Stainless Steel 28 Watt Fluorescent Light Fixture (Three 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz- Hub Size 3/4 Inch NPT

  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.

NEMA 4X and IP66 rated stainless enclosure with Lexan impact resistant polycarbonate lens. Two 3/4" NPT stainless hubs - one at each end (includes aluminum 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 stainless bushings furnished in top of fixture for threaded rod.

Product Details

General

Color Gray
Finish Type Natural
Lamp Type T5
Light Source Linear Fluorescent
Material Polyester, Fiberglass Reinforced
Mounting Type
  • Pendant
  • Surface
Number of Lamps 0
Optic Type Polycarbonate Lens - Clear
Series LZ2S
Type Stainless Steel Fluorescent Fixture
UPC 783936395685

Dimensions

Dimensions 4.5 in x 1 in x 6.5 in
Gross Weight with Packaging 20.6
Height 6.5 in
Length 4.5 in
Width 1 in

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC
Wattage 28 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating IP66

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_LZ2x283
IES file