text.skipToContent text.skipToNavigation

LZ2S40204

By Killark 

Collection Name: 

Catalog ID: LZ2S40204

By Killark
Collection Name: 
Catalog ID:  LZ2S40204
LZ2S Series- Stainless Steel - 40W 277V - 4' 2-Lamp T-12 Electronic Medium Bi-Pin Start 50°F 40W/60°F 34W
  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.