KIL_L_LZ2SE_4ft_stainless
KIL_L_LZ2SE_4ft_stainless

LZ2S40230 - LZ2S Series- Stainless Steel - 40W 120-277V - 2' 2-Lamp Biaxial Electronic 50/60 Hz, 0°F Start 4-Pin

Brand:

Killark

Catalog ID:

LZ2S40230

LZ2S Series- Stainless Steel - 40W 120-277V - 2' 2-Lamp Biaxial Electronic 50/60 Hz, 0°F Start 4-Pin

  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a 316 stainless steel housing that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Lamp Type
Biaxial
Light Source
Linear Fluorescent
Material
Polyester, Fiberglass Reinforced
Mounting Type
  • Pendant
  • Surface
Optic Type
Polycarbonate Lens - Clear
Series
LZ2S
UPC
783936395630

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
40 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66