text.skipToContent text.skipToNavigation

NWP-DECAL04

by Killark 

Catalog ID: NWP-DECAL04

NWP Series - Self Adhesive "Exit" Decal With Left And Right Arrows -Red Lettering On White Background

NWP Decals are for use with the NWP Series of Exit Signs, which are designed for harsh and hazardous applications.

Product Details

General

Application For use with NWP Series lighting.
Color White, Red
Series NWP
Type Self Adhesive "EXIT" Decal With Left And Right Arrows
UPC 783936072982

Dimensions

Dimensions 12.95 in x 2.5 in x 13 in
Gross Weight with Packaging 0.4
Height 13 in
Length 12.95 in
Width 2.5 in

Resources/Downloads