text.skipToContent text.skipToNavigation

NWPFN1830A

by Killark 

Catalog ID: NWPFN1830A

The NWP Series Exit Sign and Surface Mount Luminaire is designed for harsh and hazardous applications. This fixture is made with a high strength polycarbonate housing and lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.

  • Non-metallic housing has a lightweight yet robust low profile construction
  • Can be wall mounted or ceiling mounted in horizontal or vertical position
  • Energy and labor saving fluorescent
  • Emergency and normal power models available.
  • Emergency version has internal battery which provides 90 minutes of illumination in the event of a power failure
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications
  • Includes fluorescent lamp
  • World Voltage ballasts for 120VAC through 277VAC 50/60Hz installations
  • Wiring terminals are included as standard

Non-metallic housing has a lightweight yet robust low profile construction. Can be wall mounted or ceiling mounted in horizontal or vertical position. Energy and labor saving fluorescent. Resists corrosive effects of most chemicals, hydrocarbons, and solv

Product Details

General

Application Killark's NWP Series of fluorescent luminaires are designed for task lighting of wet and corrosive NEMA 4X environments and hazardous locations. Typical uses include: manufacturing plants chemical, petrochemical processing facilities, and sewage treatment.
Color Gray
Finish Type Natural
Lamp Type Quad Pin
Light Source Compact Fluorescent
Lumen Range 0-2,000 lm
Lumens 1206
Material Polyester, Fiberglass Reinforced
Mounting Type Pendant
Number of Lamps 1
Operating Cycles 10,000 hrs
Optic Type Polycarbonate Lens - Clear
Series NWP
Type Non-Metallic Normal Power Compact Fluorescent Fixture
UPC 783936067254

Dimensions

Dimensions 13.5 in x 5.56 in x 9.14 in
Gross Weight with Packaging 4.1
Height 9.14 in
Hub Size 3/4"
Length 13.5 in
Width 5.56 in

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 67
Power Factor >95%
Voltage Rating 120-277 VAC
Wattage 18 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2
IP Rating IP66

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_NWPFN1830x
IES file