text.skipToContent text.skipToNavigation

NWPFN26DC120A

by Killark 

Catalog ID: NWPFN26DC120A

NWP Series - Non-Metallic 26 Watt Fluorescent Normal Power Only Surface Mount Luminaire (Lamp Included) - 120V DCK - Hub Size 3/4 Inch Npt

  • Non-metallic housing has a lightweight yet robust low profile construction
  • Can be wall mounted or ceiling mounted in horizontal or vertical position
  • Energy and labor saving fluorescent
  • Emergency and normal power models available.
  • Emergency version has internal battery which provides 90 minutes of illumination in the event of a power failure
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications
  • Includes fluorescent lamp
  • World Voltage ballasts for 120VAC through 277VAC 50/60Hz installations
  • Wiring terminals are included as standard

The NWP Series Exit Sign and Surface Mount Luminaire is designed for harsh and hazardous applications. This fixture is made with a high strength polycarbonate housing and lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.

Product Details

General

Application Killark's NWP Series of fluorescent luminaires are designed for task lighting of wet and corrosive NEMA 4X environments and hazardous locations. Typical uses include: manufacturing plants chemical, petrochemical processing facilities, and sewage treatment.
Finish Type Natural
Lamp Type Quad Pin
Light Source Compact Fluorescent
Lumen Range 0-2,000 lm
Lumens 1800
Material Polyester, Fiberglass Reinforced
Mounting Type Pendant
Optic Type Polycarbonate Lens - Clear
Series NWP
UPC 783936067278

Dimensions

Hub Size 3/4"

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 69.2
Voltage Rating 120-277 VAC
Wattage 26 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2
IP Rating IP66

Resources/Downloads