text.skipToContent text.skipToNavigation

ESXR1274A3

By Killark 

Catalog ID: ESXR1274A3

By Killark
Catalog ID:  ESXR1274A3
Class I 12-74VDC Red Strobe, 1" Pendant
  • Electronic component temperature range –40˚C to +55˚C
  • NEC temperature code, T6 (<85°C)
  • Flash rate–85 flashes per minute
  • Xenon type lamp
  • Voltage and amperage: 12-74 VDC: Draws 1.25A avg. @ 12 VDC tapering to 0.2A avg. @ 74 VDC, .75A avg. @ 24 VDC
  • 120 VAC (50/60 HZ): Draws 0.30A avg.
  • 240 VAC (50/60 HZ): Draws 0.17A avg.
  • Power supply output: 13 watts standard 11 watts for 12-74 VDC
Add to List