- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Antennas
-
Antennas
- 2.4/5 GHz
- 2.4/5/6 GHz
- GPS/LTE/Wi-Fi
-
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- 4-Post Racks
- Accessories
- Enclosures
- Fiber
- Full Size Enclosures
- View All Cabinets, Racks, and Enclosures Categories
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
- HUBBCOM™ IP Devices
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
- Sealing Compounds and Caps
-
- Line Construction Hardware
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
- Paging & Intercom
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- AccelTex Power-2-Go
- Accessories
- Power Distribution Units
- Power Injectors
- Power Protection
- View All Power Solutions, Power Distribution & Grounding Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
-
-
Radio Communications
-
Radio Communications
- Antenna Brackets
- Industrial Radio
-
- Radio Dispatch Products
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
- Telephones
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
- Wire/Cable/Hose Management
- Hospital Products
- Wallplates
- Marine Products
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Power Quality & Conversion
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Cable Glands
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
-
- Enclosures
- Fire Pump Controllers
- Fittings
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Screws
- Washers
-
- Industrial Controls
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
- Oxide inhibitors
-
-
Material Handling Equipment
-
Material Handling Equipment
- Cranes & Festoons
- Mobile Carts & Workstations
- Tool Balancers
- Torque Arms
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Mining Products
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
PRO Ready
-
PRO Ready
- PRO Ready Pre-Fab Assemblies
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Power Distribution Units
- Tools/Accessories
- Vertical Power Strips
-
-
Test Equipment
-
Test Equipment
- High Voltage
- Instruments
- OEM Equipment & Supplies
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
-
Weatherproof Device Enclosures
-
Weatherproof Device Enclosures
- Post Enclosures
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- View All Residential Indoor Lighting Categories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- New Outdoor Products
- LED
- Wall Lanterns
- Ceiling Mount
- Hanging Lanterns
- View All Residential Outdoor Lighting Categories
-
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Landscape
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Strip Lighting
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
-
- Harsh & Hazardous Lighting
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- Daylight Harvesting Controls
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Screws
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
- Sealant
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Barry D.E.W. Line®
- Conductor Support
- Cover-Up Equipment
- Crimpers & Cutters
- Dies
- View All Tools, Dies & Accessories Categories
-
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Smart Meters
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Sensors and Controls
-
Sensors and Controls
- Demand Response
- Grid Monitoring
- Leak Detection
- Lighting Control
-
-
Utility Communications
-
Utility Communications
- Metrum Cellular
- RF Networks
- Software
- TWACS PLC
-
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
-
Markets
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Markets and Applications -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
-
-
Markets and Applications
-
Markets and Applications
- Commercial
- Data Center
- Healthcare
- Industrial
- Institutional
- OEM
- Oil & Gas
- Power & Utility
- Renewables
- Residential
- Water & Gas
- Wireless Communications
-
-
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
-
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
-
- Featured Solutions
-
-
Resources
Investor CenterCareer OpportunitiesAbout HubbellInternational Sites
-
Resources
-
Resources
-
Investor Center
-
Investor Center
- Overview
- Press Releases
- Governance
- Sustainability
-
-
Career Opportunities
-
Career Opportunities
- Search
- U.S. Openings
- Campus Programs
- Working at Hubbell
-
- About Hubbell
-
International Sites
-
International Sites
- Hubbell Canada
- Hubbell Products Mexico
- Hubbell Brasil
-
-
-
Inspiration
Inspiration Overview
Seeing the finished result of a project is often the inspiration for tackling one of your own. Certain ideas may be driven by a desire to upgrade, others out of necessity. Listed below are examples for some you may want to consider. Get inspired.
Ideas and Inspiration -
Inspiration
-
Inspiration
-
Inspiration Overview
-
Inspiration Overview
Seeing the finished result of a project is often the inspiration for tackling one of your own. Certain ideas may be driven by a desire to upgrade, others out of necessity. Listed below are examples for some you may want to consider. Get inspired.
-
-
Ideas and Inspiration
-
Ideas and Inspiration
- Overview
- Residential Upgrades
- Landscape Lighting
- Raising your Foundation
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Antennas
-
Antennas
- 2.4/5 GHz
- 2.4/5/6 GHz
- GPS/LTE/Wi-Fi
-
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- 4-Post Racks
- Accessories
- Enclosures
- Fiber
- Full Size Enclosures
- View All Cabinets, Racks, and Enclosures Categories
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
- HUBBCOM™ IP Devices
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
- Sealing Compounds and Caps
-
- Line Construction Hardware
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
- Paging & Intercom
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Solutions, Power Distribution & Grounding
-
Power Solutions, Power Distribution & Grounding
- AccelTex Power-2-Go
- Accessories
- Power Distribution Units
- Power Injectors
- Power Protection
- View All Power Solutions, Power Distribution & Grounding Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
-
-
Radio Communications
-
Radio Communications
- Antenna Brackets
- Industrial Radio
-
- Radio Dispatch Products
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
- Telephones
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
- Wire/Cable/Hose Management
- Hospital Products
- Wallplates
- Marine Products
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Power Quality & Conversion
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Cable Glands
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
-
- Enclosures
- Fire Pump Controllers
- Fittings
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Screws
- Washers
-
- Industrial Controls
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
- Oxide inhibitors
-
-
Material Handling Equipment
-
Material Handling Equipment
- Cranes & Festoons
- Mobile Carts & Workstations
- Tool Balancers
- Torque Arms
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Mining Products
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
PRO Ready
-
PRO Ready
- PRO Ready Pre-Fab Assemblies
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Power Distribution Units
- Tools/Accessories
- Vertical Power Strips
-
-
Test Equipment
-
Test Equipment
- High Voltage
- Instruments
- OEM Equipment & Supplies
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
-
Weatherproof Device Enclosures
-
Weatherproof Device Enclosures
- Post Enclosures
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- View All Residential Indoor Lighting Categories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- New Outdoor Products
- LED
- Wall Lanterns
- Ceiling Mount
- Hanging Lanterns
- View All Residential Outdoor Lighting Categories
-
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Landscape
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Strip Lighting
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
-
- Harsh & Hazardous Lighting
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- Daylight Harvesting Controls
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Screws
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
- Sealant
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Barry D.E.W. Line®
- Conductor Support
- Cover-Up Equipment
- Crimpers & Cutters
- Dies
- View All Tools, Dies & Accessories Categories
-
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Smart Meters
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Sensors and Controls
-
Sensors and Controls
- Demand Response
- Grid Monitoring
- Leak Detection
- Lighting Control
-
-
Utility Communications
-
Utility Communications
- Metrum Cellular
- RF Networks
- Software
- TWACS PLC
-
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
-
Markets
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Markets and Applications -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
-
-
Markets and Applications
-
Markets and Applications
- Commercial
- Data Center
- Healthcare
- Industrial
- Institutional
- OEM
- Oil & Gas
- Power & Utility
- Renewables
- Residential
- Water & Gas
- Wireless Communications
-
-
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
-
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
-
- Featured Solutions
-
-
Resources
Investor CenterCareer OpportunitiesAbout HubbellInternational Sites
-
Resources
-
Resources
-
Investor Center
-
Investor Center
- Overview
- Press Releases
- Governance
- Sustainability
-
-
Career Opportunities
-
Career Opportunities
- Search
- U.S. Openings
- Campus Programs
- Working at Hubbell
-
- About Hubbell
-
International Sites
-
International Sites
- Hubbell Canada
- Hubbell Products Mexico
- Hubbell Brasil
-
-
-
Inspiration
Inspiration Overview
Seeing the finished result of a project is often the inspiration for tackling one of your own. Certain ideas may be driven by a desire to upgrade, others out of necessity. Listed below are examples for some you may want to consider. Get inspired.
Ideas and Inspiration -
Inspiration
-
Inspiration
-
Inspiration Overview
-
Inspiration Overview
Seeing the finished result of a project is often the inspiration for tackling one of your own. Certain ideas may be driven by a desire to upgrade, others out of necessity. Listed below are examples for some you may want to consider. Get inspired.
-
-
Ideas and Inspiration
-
Ideas and Inspiration
- Overview
- Residential Upgrades
- Landscape Lighting
- Raising your Foundation
-
-
- Products
- Lighting & Controls
- Harsh & Hazardous Lighting
- Warning & Signal Lighting
- NVSZMFG01RBG - NV2 Series, Gray Non-Metallic Medium Flashing Xenon Lt Fixt (Lamp Incl), 3/4" Wall Mount w/ Red Strobelight & Guard, 120VAC, 50/60Hz
NVSZMFG01RBG - NV2 Series, Gray Non-Metallic Medium Flashing Xenon Lt Fixt (Lamp Incl), 3/4" Wall Mount w/ Red Strobelight & Guard, 120VAC, 50/60Hz
Catalog ID: NVSZMFG01RBG
- NVSZ Series Xenon with 10,000 hours expected life flashing only.
- Available in five colors colors - red, green, amber, blue and clear.
- Xenon flash rate 60 to 80 per minute
- Can be mounted in any orientation including lens in the UP or SIDE positions.
- Materials: High strength 30% glass-filled thermoset polyester body with Lexan® lens. Resists corrosive effects of most chemicals, hydrocarbons and solvents
- Designed for indoor and outdoor applications
The NVSL Series Xenon Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.
Add to Project List
More Options
Product Details
General
Finish Type | Powder Epoxy Paint |
Lamp Type | Flashing |
Light Source | Xenon |
Material | Polyester, Fiberglass Reinforced |
Mounting Type | Wall Bracket |
Optic Type | Polycarbonate Globe - Red |
Series | NV |
UPC | 783936071220 |
Dimensions
Hub Size | 3/4" |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Voltage Rating | 120 VAC |
Certifications and Compliance
Hazardous Rating(s) |
|
IP Rating | IP66 |
Resources and Downloads
Customer Notices
Catalogs
Certifications
Please wait, preparing to download your file.