text.skipToContent text.skipToNavigation

CHB Linear High Bay

by Columbia Lighting 

Collection Name:  Linear High Bay

Catalog ID: CHB2-40MH-FA-EDU

CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 21,949 lm, Lumen Output Category: Medium High Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 172.7 W, 120-277 V, Options: Fluorescent Replacement: 6-lamp HLT8, 4-lamp T5HO.

  • Lumen packages range from 11,000 to 27,000 lumens in a 2ft housing
  • Frosted acrylic lens
  • LED light engine provides nominal efficacies of 130 lm/w
  • 0-10V dimming to 10%
  • -20°C up to 50°C ambient operation
  • Universal voltage standard (120-277V); 347V, 480V optional
  • 80+ CRI
  • 6kV surge protection
  • 60,000 hour LEDs at L70 for reduced maintenance
  • DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org

Product Details

General

Application
  • Light & Industrial Warehouses
  • Gymansiums
  • Retail
  • Convention Center
Color White
Color Rendering Index (CRI) 80+ CRI
Color Temperature 4000 K
Driver type 0-10V dimming
Environmental Conditions Damp Location
Lamp Included Yes
Lamp Type LED
Light Output 21949 lm
Light Source LED
Max Ambient Temperature 50 °C
Min Ambient Temperature -20 °C
Mounting Type
  • Surface
  • Pendant (3/4" threaded coupling)
  • Cable
  • Chain hanger
New Products Yes
Product Category Commercial Indoor
Sensor Type Occupancy Sensor
Size Type 2 ft
Type LED
UPC 078531133399
Warranty Length 5 Year Warranty

Dimensions

Weight 10.6 lb

Electrical Ratings

Voltage Rating 120-277 V
Wattage 172.7 W

Certifications and Compliance

Certified Listed cULus
DLC Designation DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s) C/US UL Listed

Logistics

Pallet Quantity 44

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CHB2-40LX-FA-EDU
IES file
Test Report
4000 °K 80 CRI 11467 lm 131 88 W Ambient
CHB2-40MH-FA-EDU
IES file
Test Report
4000 °K 80 CRI 22550 lm 131 173 W Ambient
CHB2-40ML-FA-EDU
IES file
Test Report
4000 °K 80 CRI 17401 lm 131 133 W Ambient
CHB2-40MV-FA-EDU
IES file
Test Report
4000 °K 80 CRI 27877 lm 131 213 W Ambient
CHB2-50LX-FA-EDU
IES file
Test Report
5000 °K 80 CRI 11693 lm 133 88 W Ambient
CHB2-50MH-FA-EDU
IES file
Test Report
5000 °K 80 CRI 22702 lm 132 173 W Ambient