text.skipToContent text.skipToNavigation

CRN

by Hubbell Industrial Lighting 

The CRN is an efficient wet location high bay suitable for a variety of areas including warehouses, gyms, covered outdoor areas, garden centers, and mezzanines.

  • Offers lumen packages from 14,000 to 34,000 lms for proper illumination on a variety of high bay applications.
  • Efficacy up to 146 lms/w assures you energy savings over traditional high bay luminaires.
  • Modify your aesthetic and reduce glare with clear, diffuse or aluminum reflector options.
  • Customize light levels and illumination schedules with a programmable occupancy/photocell sensor that will dim your CRN to 10%
  • Wet location and IP65 ratings make the CRN an ideal choice for both general and demanding spaces.
  • Thermally separated electronic and LED heat sink design enables long, trouble free operation.
  • L70 at 54,000 hrs
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations. Please refer to the DLC website for specific product qualifications at www.designlights.org
  • 5 Year Warranty

Product Details

General

Ambient Temp. Range -20 up to 55 °C
Application
  • Industrial
  • Warehouse
  • Mezzanine
  • Garden Center
  • Big Box Retail
  • Auditorium
  • Gymnasium
Color White
Color Rendering Index (CRI) >80 CRI
Color Temperature
  • 4000 K
  • 5000 K
Construction Material - Main Glass or Frosted Polycarbonate Lens
Controls - Integral Sensors (Non-Networked) Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range 10% to 100%
Lamp Type LED
Listings
  • Wet Listed
  • UL 1598
Lumens
  • 14,000
  • 22,000
  • 29,000
  • 34,000
Mounting Type
  • Pendant (3/4" threaded coupling)
  • Yoke Mount
  • Suspended
Product Category High Bay/Low Bay
Sensor Type Occupancy Sensor
Series CRN

Electrical Ratings

Lumens Per Watt Up to 146
Wattage
  • 100 W
  • 150 W
  • 200 W
  • 240 W

Certifications and Compliance

Certified Listed UL 1598
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
IP Rating IP65
Industry Standard(s)
  • UL Wet Location Listed
  • IP65