text.skipToContent text.skipToNavigation

PHB

by Hubbell Industrial Lighting 

Product available while supplies last.
Please see suggested substitute: HBL
The Performance High Bay is the new standard for industrial lighting. A well sealed die cast housing coupled with a choice of four optics results in a durable, rugged high bay for those tough industrial applications.

  • Product available while supplies last.
    Please see suggested substitute: HBL
  • Three piece low copper alloy die cast aluminum housing
  • Easy one person installation on threaded conduit (¾" or 1")
  • 60,000 hour LEDs at L80 for reduced maintenance
  • Weight: 30 lbs.
  • Up to 28,000 lumens
  • Up to 141 LPW (lumens/watt)
  • Five lens options: High transmissive flat acrylicTranslucent sag polycarbonatePrismatic drop acrylicConical drop acrylicFlat clear glass
  • Replacement for 400W, 250W, or 175W
  • Standard unit is continuously dimmable
  • Mid power LEDs for high LPW and low glare
  • Universal voltage of 120VAC - 277VAC/50/60 Hz
  • Ambient temperature range is from -40°C to 65°C
  • 347 VAC / 480 VAC 50/60 Hz
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Warehouses, manufacturing facilities, tank farms, and other heavy industrial applications

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
  • Heavy Industry
  • Light Industry
  • Petroleum
  • Chemical/Plastic
  • Paper/Textile
  • Iron/Steel
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 4000 K
  • 5000 K
Construction Material - Main Die-Cast Aluminum
Dimming Protocol 0-10V
Environmental Conditions
  • Damp Location
  • Wet Location
Ingress Protection IP66
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 1598A
  • CSA
Max Ambient Temperature Up to 65 °C
Min Ambient Temperature Down to -40 °C
Mounting Type
  • Pendant
  • Wall
  • Stanchion
  • Ceiling
Style High Bay LED
Type Sealed High Bay
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 125-149
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range 103-216

Certifications and Compliance

Certified Listed UL1598
Compliance
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations
  • See www.designlights.org
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • UL1598A
  • CSA