text.skipToContent text.skipToNavigation

CHB Linear High Bay

by Columbia Lighting 

Collection Name: Linear High Bay

The CHB is an efficient linear high bay suitable for a variety of areas including warehouses, gyms and mezzanines.

  • Lumen packages range from 11,000 to 27,000 lumens in a 2ft housing
  • Frosted acrylic lens
  • LED light engine provides nominal efficacies of 130 lm/w
  • 0-10V dimming to 10%
  • -20°C up to 50°C ambient operation
  • Universal voltage standard (120-277V); 347V, 480V optional
  • 80+ CRI
  • 6kV surge protection
  • Long life LEDs with projected life over 122,000 hours at L70
  • DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org

Product Details

General

Application
  • Light & Industrial Warehouses
  • Gymansiums
  • Retail
  • Convention Center
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 4000 K
  • 5000 K
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Max Ambient Temperature 50 °C
Min Ambient Temperature -20 °C
Mounting Type
  • Surface
  • Pendant (3/4" threaded coupling)
  • Cable
  • Chain hanger
New Products Yes
Product Category Commercial Indoor
Sensor Type Occupancy Sensor
Type LED
Warranty Length 5 Year Warranty

Certifications and Compliance

Certified Listed cULus
DLC Designation DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s) C/US UL Listed

Photometry

Stocked Items

Catalog Number UPC Product Description
Catalog Number CHB2-40LX-FA-EDU UPC 078531133351 Product Description CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 11,380 lm, Lumen Output Category: Low Extra High Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 87.7 W, 120-277 V, Options: Fluorescent Replacement: 4-lamp HLT8, 2-lamp T5HO. Check Inventory
Catalog Number CHB2-40MH-FA-EDU UPC 078531133399 Product Description CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 21,949 lm, Lumen Output Category: Medium High Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 172.7 W, 120-277 V, Options: Fluorescent Replacement: 6-lamp HLT8, 4-lamp T5HO. Check Inventory
Catalog Number CHB2-40ML-FA-EDU UPC 078531133375 Product Description CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 17,013 lm, Lumen Output Category: Medium Low Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 132.6 W, 120-277 V, Options: Fluorescent Replacement: 6-lamp T8. Check Inventory
Catalog Number CHB2-40MV-FA-EDU UPC 078531133412 Product Description CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 27,343 lm, Lumen Output Category: Medium Very High Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 211.9 W, 120-277 V, Options: Fluorescent Replacement: 8-lamp HLT8, 6-lamp T5HO. Check Inventory
Catalog Number CHB2-50LX-FA-EDU UPC 078531133368 Product Description CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 11,483 lm, Lumen Output Category: Low Extra High Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 87.7 W, 120-277 V, Options: Fluorescent Replacement: 4-lamp HLT8, 2-lamp T5HO. Check Inventory
Catalog Number CHB2-50MH-FA-EDU UPC 078531133405 Product Description CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 22,038 lm, Lumen Output Category: Medium High Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 172.4 W, 120-277 V, Options: Fluorescent Replacement: 6-lamp HLT8, 4-lamp T5HO. Check Inventory
Catalog Number CHB2-50ML-FA-EDU UPC 078531133382 Product Description CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 17,105 lm, Lumen Output Category: Medium Low Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 131.7 W, 120-277 V, Options: Fluorescent Replacement: 6-lamp T8. Check Inventory
Catalog Number CHB2-50MV-FA-EDU UPC 078531133429 Product Description CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 27,522 lm, Lumen Output Category: Medium Very High Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 212.9 W, 120-277 V, Options: Fluorescent Replacement: 8-lamp HLT8, 6-lamp T5HO. Check Inventory