text.skipToContent text.skipToNavigation

Multi-Conversion Rings

by Hubbell Industrial Lighting 

The Conversion Rings’ retrofit design converts competitor mounts to new LED fixtures. By specifying one of the five conversion rings below, Hubbell Industrial’s KHL or KSL housing can be mounted on an existing field mount, substantially reducing field labor costs.

  • Retrofit design allows mounting to five different competitors mounts
  • Separate hinged optical and electrical compartments for optimum component operation and easy installation, maintenance
  • One piece molded silicone gasket ensures weather proof seal around each individual LED; Stamped bezel provides mechanical compression to seal the optical assembly
  • Specialized thermal management allows up to 40°C ambient temperature ratings
  • Maintains hazardous and severe location listings
  • Relight labor savings

The Multi-Conversion Rings are designed to efficiently light corrosive and hazardous applications such as chemical, petrochemical, marine, power generation, pharmaceutical or food processing plants. By specifying one of the five conversion rings below, our KHL housing can be mounted on an existing field mount, substantially reducing field labor costs.

Product Details

General

Application
  • Major Industrial Relights
  • Extreme Environment
  • Hazardous Locations
Environmental Conditions
  • Wet Location
  • Class 1, Div. 2, Group A, B, C &D
Lamp Type LED integrated
Light Source LED
Material Cast Aluminum
Max Ambient Temperature 40 °C
Min Ambient Temperature -40 °C
New Products Yes
Style Relight Kit
Type Industrial Bay Lighting
Warranty Length 5 Year Warranty

Certifications and Compliance

Certification
  • UL
  • CSA
  • Wet Location