text.skipToContent text.skipToNavigation

NexLED

by Chalmit Lighting 

The NexLED delivers an instant bright white light. Designed for low profile applications, the bulkhead can be mounted on walls, handrails and ceilings making it ideal for walkways or restricted height areas. The NexLED emergency option provides emergency battery backup to ensure continued operation in the event of a power outage. Benefits from the same features as the standard NexLED and is also available as a low temperature version for operation down to -45°C.

  • Highly visible, instant light.
  • Easy to install and maintain.
  • Ultra long life, no re-lamping required.
  • Over 60,000 hours continuous operation.
  • 100% output in emergency mode (up to 3 hours).
  • Very low power consumption.
  • Highly Energy Efficient.
  • Rechargeable NiMH batteries with charging indication.
  • Compatible with UPS systems.

Where emergency lighting is required in ambient temperatures below -5°C the NexLED is available with a heated battery compartment which maintains the batteries at the required temperature to sustain emergency duration. Click the 'Contact Us' link above to get in touch with us and discuss how the Nexled LED bulkhead luminaire could work for you.

Product Details

General

ATEX Classification Group II Category 2 GD
Battery Type 6V Ni-Cad
Lamp Type
  • 2 x 1W LEDs
  • White
Light Distribution 3 hours (emergency models).
Material LM6 aluminium; RAL-9005 black matt fine textured epoxy paint finish with toughened glass and sIndustrialicone gasket.
Operating Temperature Range Celcius -20°C to +45°C
Style Bulkhead
Type Bulkhead

Certifications and Compliance

Compliance
  • IP66
  • IP67

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Photometric File | NELI/201/LE
IES file
Photometric File | NELI/201/LE/EM
IES file
Photometric File | NELI/201/LE/EM/GDE
IES file
Photometric File | NELI/201/LE/GDE
IES file
Photometric File | NELI/801/LE
IES file
Photometric File | NELI/801/LE/EM
IES file
Photometric File | NELI/801/LE/EM/GDE
IES file
Photometric File | NELI/801/LE/GDE
IES file