text.skipToContent text.skipToNavigation

LED25W-36-C0700

by Hubbell Lighting Components 

Catalog ID: LED25W-36-C0700

25W LED Drivers. Constant Current, Dimming and Constant Voltage models. Universal 100-277V input. Dimming models feature 0-10V dimming.

  • Total Power: 25 Watts
  • Input Voltage: 100-277 Vac Nom.
  • UL Dry & Damp Location Rated
  • High Power Factor
  • UL8750 and Class 2 Compliant, as noted
  • UL Sign Components Manual (S.A.M. Models)
  • Plastic puck-style case

Available to purchase from

Product Details

General

Series LED Series
Type
  • Constant Voltage
  • Constant Current
  • Non-dimming
  • 0-10V dimming
  • Sign Components
  • IP66
  • Class 2 option

Electrical Ratings

Wattage 21-30 W

Certifications and Compliance

Industry Standard(s)
  • UL8750
  • CSA 22.2
  • EN61347
  • EN61000-3-2
  • EN61000-3-3 Class C
  • FCC, 47CFR Part 15 Class B
  • EN6100-4-5 2KV L-N, 8/20 μsec Surge Protection