text.skipToContent text.skipToNavigation

LED40W-054-C0700

By Hubbell Lighting Components 

Catalog ID: LED40W-054-C0700

By Hubbell Lighting Components
Catalog ID:  LED40W-054-C0700
40W Switch Mode LED Drivers. Constant Current, Dimming and Constant Voltage models. Universal 100-277V input.
  • Total Power: 40 Watts
  • Input Voltage: 100-277 Vac
  • UL Dry & Damp Location Rated
  • IP66 & NEMA4
  • High Power Factor
  • UL Sign Components Manual (S.A.M. Models)

Buy from a Partner

More Options

Product Details

General

Type
  • Constant Voltage
  • Constant Current
  • Non-dimming
  • 0-10V dimming
  • Sign Components
  • IP66
  • Class 2 option

Electrical Ratings

Wattage 31-40 W

Certifications and Compliance

Industry Standard(s)
  • UL8750
  • CSA 22.2
  • EN61000-3-2
  • EN61000-3-3 Class C
  • FCC, 47CFR Part 15 Class B
  • EN6100-4-5 2KV L-N, 8/20 μsec Surge Protection

Resources and Downloads

Customer Notices

Specifications