text.skipToContent text.skipToNavigation

480:277-250VA-L

by Hubbell Lighting Components 

Collection Name:  F-Can Style Step-down Transformers

F-can Style Step-down Autotransformer for lighting applications. 480 or 347V input, 277V/200V output, 250 VA rating, Transformer loss: 7

  • One set of inputs and outputs eliminates wiring issues found on multi-tap transformers
  • Rated for use in Canada, steps down 347V to 200V for drivers capable of operating from 120Vac through 277Vac
  • Metal Case
  • IP20
  • UL Listed UL5085 with thermally protected input
  • UL Dry & Damp location rated
  • 5 year warranty
  • For step-down use only

Available to purchase from

Product Details

General

Style F-Can
Type
  • Class P
  • 480V In: 277V, Step-Down

Electrical Ratings

Power Rating 101-250 V A

Stocked Items

Catalog Number UPC Product Description
Catalog Number 480:277-250VA-L UPC Product Description F-Can, Class P;480V In: 277V, Step-Down, Input Voltage: 480/347 VAC, Output Voltage: 277/200 VAC, Power: 250 W for 277 VAC;180 W for 200VAC. Check Inventory