text.skipToContent text.skipToNavigation

BSP3-208/240-LC

by Hubbell Lighting Components 

BSP3(LC) series products are designed for use in conjunction with LED Drivers and electronic fluorescent and HID ballasts to provide an additional level of protection against powerline disturbances in industrial and commercial applications. The LC series is smaller and lower cost than our standard BSP3 series. The LC series also protect electronic fluorescent and HID ballasts.

  • 3-pole devices protect: Line-Ground, Line-Neutral, and Neutral-Ground connections
  • High temperature, flameproof plastic enclosure, 85C max surface temp rating
  • UL Recognized Component for the US and Canada
  • Protects per ANSI C62.41-2002 category C low (6KV, 1.2/50μS & 3KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
  • IP65

Available to purchase from

Product Details

General

Series BSP
Type
  • Parallel Connection
  • Low Profile
  • 3kA Nominal Current

Stocked Items

Catalog Number UPC Product Description
Catalog Number BSP3-208/240-LC UPC Product Description Compact Luminaire Surge Protector, 208/240V Mains, 1000 Clamping Volts Max Check Inventory