text.skipToContent text.skipToNavigation
Commercial Lighting Control Panels

Code Compliant, Cost Effective Commercial Lighting Control

The CX Commercial Lighting Control Panel is a self-contained lighting control system that replaces conventional timeclock and contactor combinations with a labor saving, simple and flexible module solution. CX provides a reliable standalone relay control solution to reduce energy consumption for small and intermediate size projects that are cost sensitive.

Commercial Lighting Control Panels Save Time

Save Time

  • Compact single enclosure includes relays, control functions and input terminals for low voltage devices
  • All inputs are software assignable to any HCS low voltage input device including switches, motion sensors and photocells
  • Low voltage devices connect directly to panel without any ancillary parts such as power packs.
  • LCD user interface incorporates easy to follow intuitive programming tools
Commercial Lighting Control Panels Save Energy

Save Energy

  • Meet ASHRAE 90.1, IEEC, and California (CEC) Title 24 energy codes
  • Contribute to LEED certification requirements
  • Allows multiple low voltage inputs from HCS switches, motion sensors and photocells to enhance energy savings for scenarios such as manual switch ON and automatic motion sensor OFF control
Commercial Lighting Control Panels Lower Cost

Lower Cost

  • Can save up to 50% in parts and labor cost over conventional timeclock and contractor systems
  • Lowers energy consumption with expanded programming options
  • Astronomical clock eliminates the need for roof mounted photocells
  • Pre-programmed scenarios offer a wide variety of options to maximize energy savings for each possible control zone
Commercial Lighting Control Panels Increase Control

Increase Control

  • Sunrise/sunset controls provided using internal astronomical clock
  • Scenarios offer many easy to use control combinations
  • Priorities and masking allow for personalized control solutions

Application Success

CX supports exterior and interior lighting control applications with a broad feature offering and intuitive user interfaces to address energy code requirements and reduce energy costs all under a single relay panel.

Commercial Lighting Control Panels Commercial Application

Commercial

Commercial Lighting Control Panels Education Application

Education

Commercial Lighting Control Panels Industrial Application

Industrial

Commercial Lighting Control Panels Parking Site Application

Parking and Site

Commercial Lighting Control Panels Retail Application

Retail

System Diagram

Commercial Lighting Control Panels System Diagrams

Product Details

General

Accessibility Direct Access
Application
  • Warehouse/Manufacturing
  • Education
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commercial
  • Retail
Controls - Applications
  • Commercial - Office
  • Commercial - Large Office/Open Area
  • Commercial - Conference Room
  • Commercial - Bathrooms
  • Commercial - Parking, Building, Signage
  • Commercial - Parking Structure
Environmental Conditions Indoor and Outdoor
Project Type
  • Retrofit
  • New Construction
Space Planning Single Space Integrated
Technology
  • Motion Sensing
  • Daylight Harvesting
  • Dimming
Type Controls