text.skipToContent text.skipToNavigation

CX Programmable Switches

by Hubbell Control Solutions 

Collection Name:  CX Commercial Lighting Control Panels System

Catalog ID: CXSW-2-GY

CX Programmable Wall Switches, Type: Commercial Lighting Control Panels, Number of Buttons: 2, Pilot: No Pilot, Color: Gray, Voltage Rating: 24 VDC, Operating Temperature: 32 to 122 °F;0 to 55 °C.

  • Programmable for a variety of button functions
  • Attractive, architecturally-pleasing decorator style design
  • Gang-able with other decorator type devices
  • Function specific button caps supplied with units
  • Raise/Lower switch provides manual continuous dimming
  • Toggle On/Off switch can control dimming or non-dimming loads
  • Connect using CAT5 cables, 3 inch jumper supplied with each switch
  • Use standard decorator wall plates (order separately)
  • Five-year limited warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Listings UL
Mounting Type 1 Gang Switch Box
Number of Buttons 2
Operating Temperature
  • 32 to 122 °F
  • 0 to 55 °C
Project Type
  • New Construction
  • Retrofit
Series CX Programmable Wall Switches
Space Planning Stand-Alone Solutions
Type Commercial Lighting Control Panels
UPC 640181712240
Warranty Length 5 Year Warranty

Dimensions

Dimensions 4.3 in x 1.13 in x 1.13 in
Height 1.13 in
Length 4.3 in
Weight 1.6 oz
Width 1.13 in

Electrical Ratings

Connectivity Wired
Voltage Rating 24 VDC