text.skipToContent text.skipToNavigation

NX Occupancy/Vacancy Sensors

By multiple brands 

Collection Name:  NX Distributed Lighting Controls System

Catalog ID: NXOS-OMIRLR

By Hubbell Control Solutions
Catalog ID:  NXOS-OMIRLR
DISCONTINUED - NXOS Seres Occupancy Sensor, Form C Passive Infrared, N/A, Voltage Rating: 24 VDC, Operating Temperature: 32 to 104 °F;0 to 40 °C, Mounting Type: Ceiling Mount, Environmental Conditions: Indoor, Color: Off White.
  • IntelliDAPT® self-adaptive technology-no manual adjustment required
  • Non-volatile memory for sensor settings
  • Optional Isolated Form C relay with N/O + N/C outputs
  • 500-2,000 square-foot coverage area (depending on model)
  • Plug and play integration with NX Room Controller
  • UL and cUL listed
  • Five-year limited warranty
Brand