text.skipToContent text.skipToNavigation

NX Occupancy/Vacancy Sensors

by Hubbell Control Solutions 

Collection Name:  NX Distributed Lighting Controls System

Catalog ID: NXOS-LODT

Hubbell Building Automation’s NX Ceiling Mount and Wall Mount Occupancy Sensors employ Passive Infrared and Ultrasonic sensing technologies to turn lighting on and off based on occupancy. These sensors represent the stateof- the-art in sensor technology and are designed to provide accurate turnon while virtually eliminating false-offs. The sensors feature Hubbell Building Automation’s patented IntelliDAPT® technology, which makes all the sensor adjustments automatically. Throughout the product’s lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free, install and forget operation. All NX Series Occupancy Sensors provide plug-and-play integration with the wired and wireless NX Room Controllers.

NX Wall mount Sensor, PIR/Ultrasonic, 1600 Sq. Ft.

  • IntelliDAPT® self-adaptive technology-no manual adjustment required
  • Non-volatile memory for sensor settings
  • Optional Isolated Form C relay with N/O + N/C outputs
  • 500-2,000 square-foot coverage area (depending on model)
  • Plug and play integration with NX Room Controller
  • UL and cUL listed
  • Five-year limited warranty

Product Details

General

Application Indoor
Color Off White
Construction Casing- high- Impact injection-molded plastic (UL-94-5V)
Environmental Conditions Indoor
Listings UL
Project Type
  • New Construction
  • Retrofit
Sensor Type Occupancy Sensor
Temperature Rating 32 Deg F to 104 Deg F
UPC 640181710840

Dimensions

Weight 0.5 lb

Electrical Ratings

Voltage Rating 24 VDC